Pubblica i tuoi prodotti
Parlé™ TCM-X AVB Beamtracking™ Ceiling Microphone
Biamp

Parlé™ TCM-X AVB Beamtracking™ Ceiling Microphone

The Parlé TCM-X is an AVB low-profile ceiling microphone for use in Tesira® systems. Comprising a network box and a ceiling microphone, each microphone includes Beamtracking technology with four 90-degree zones, providing full 360-degree coverage of the meeting space. The TCM-X microphone delivers the same level of performance as our other Beamtracking microphones in a sleek, unobtrusive design that mounts to the ceiling. The TCM-X actively tracks and intelligently mixes conversations from around the table, allowing far-end participants to experience the conversation as they would a face-to-face meeting. Each network box has its own digital signal processing module and comes with an additional RJ-45 connector to add an optional TCM-XEX to the network box. A maximum of two microphones are permitted per network box (one TCM-X or TCM-XA with TCM-XEX). The TCM-X is well suited for a variety of room types and sizes with 10’ ceilings or lower that require high-quality audio solutions and low profile or unobtrusive microphones.

Voce di capitolato
    • Measures 5.90 inches (150 mm) in diameter
    • Mounts directly to the ceiling to virtually disappear in room
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Four 90-degree zones for full 360-degree room coverage
    • Network box includes DSP for Beamtracking
    • Uses only one channel of AEC per mic
    • Single cable connection via CAT cable
    • Beamtracking technology works out-of-box without any lobe aiming or room mapping
    • LED mute status indicator
    • Available in either black or white
    • Evaluated to the requirements of UL 2043 and is suitable for use in air handling spaces
    • Additional RJ-45 connection
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-x, parle tcmx, parle tcm x, parle tcm, tcm, tcm-x, tcm x, tcmx, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-x ceiling, parle tcm ceiling, parle tcm x ceiling, parlé, tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-x, parlé tcmx, parlé tcm x, parlé tcm, tcm, tcm-x, tcm x, tcmx, parlé ceiling, parlé tcm-x ceiling, parlé tcm ceiling, parlé tcm x ceiling, tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-x, parle tcmx, parle tcm x, parle tcm, tcm, tcm-x, tcm x, tcmx, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-x ceiling, parle tcm ceiling, parle tcm x ceiling, tesira, parlé , tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-x, parlé tcmx, parlé tcm x, parlé tcm, tcm, tcm-x, tcm x, tcmx, parlé ceiling, parlé tcm-x ceiling, parlé tcm ceiling, parlé tcm x ceiling, plenum,

Specifiche tecniche
  • Rif. Unicoparle-tcm-x_parle-microphone
  • Famiglia di prodottoParlé
  • Gruppo di famigliaParlé Microphones
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2023-03-03
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectElementi elettronici - Comunicazione