Pubblica i tuoi prodotti
Apprimo TEC-X 2000 Networked AV Control Pad
Apprimo TEC-X 2000 Networked AV Control Pad
    Biamp

    Apprimo TEC-X 2000 Networked AV Control Pad

    Distinguished by its modern design aesthetic, the Apprimo TEC-X family of AV control pads provide simple, intuitive interfaces for presentation spaces and conference rooms via highly intuitive capacitive touch capabilities, delivered at the price of a keypad controller. Equipped with an LCD, the TEC-X 2000 is PoE powered (IEEE 802.3at Class 3, 15W), wall-mountable, and daisy chainable, which greatly reduces cabling requirements and installation time. In addition, the TEC-X 2000 supports all TTP commands and can be quickly programmed and customized within Tesira software as the needs of the room change over time, making TEC-X a very flexible and cost effective control solution.

    Voce di capitolato
      • Ethernet-based control solution for Tesira systems
      • Capacitive touch LCD interface
      • Supports up to 12 buttons on the LCD interface
      • Control functions of onscreen buttons are easily programmed in Tesira design software
      • High contrast touch-enabled LCD provides easy-to-read on-screen text and status messages
      • Display brightness can adjust automatically to the ambient light level
      • Assignable LED light bar provides optional feedback for mute and system state
      • PoE powered (IEEE 802.3at Class 3, 15W) for simple, single CAT5e/CAT6 cable installation
      • Up to four devices can be daisy chained together
      • Supports all TTP commands
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ 5-year warranty
      • Wall mounted in standard single gang box, with optional tabletop stand accessory sold separately

      Keywords: tec-x, tec-x 1000, tec-1s, tec-1i

    Specifiche tecniche
    • Rif. Unicotec-x-2000_touch-panel
    • Famiglia di prodottoApprimo
    • Gruppo di famigliaTouch Panels
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2023-02-07
    • Numero di versione1
    Relativo a
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectElementi elettronici - Comunicazione
    • Nome UNSPSCElectrical controls and accessories
    • Codice UNSPSC391215
    • Codice Uniclass 2015Pr_40_30_86_88
    • Descrizione Uniclass 2015Touch panels
    • Codice CSI MasterFormat 201440 63 00
    • Titolo CSI MasterFormat 2014Control System Equipment
    • Numero OmniClass23-27 13 13
    • Titolo OmniClassBuilding Control Systems