Pubblica i tuoi prodotti
Ecophon Hygiene Advance™ Wall
Ecophon

Ecophon Hygiene Advance™ Wall

Ecophon Hygiene Advance™ Wall is a sound-absorbing wall panel for the most demanding conditions, including airborne grease and dirt particles. The panel withstand daily advanced cleaning and disinfection with strong chemicals. The panel is low-emitting and thus ensures high indoor-air quality and withstand HPV cleaning. The system consists of Ecophon Hygiene Advance™ Wall panel and Connect Wall fixing C3 stainless steel wire fixing detail, with a system weight of approximately 3 kg/pcs. The panel is manufactured from high density glass wool, fully encapsulated in a smooth impervious high-performance film.

Specifiche tecniche
  • Rif. Unicohygiene-advance-wall
  • Famiglia di prodottoModular ceilings
  • Gruppo di famigliaHygiene
  • TipoMontaggio (oggetti multipli)
  • Data di pubblicazione2020-04-28
  • Numero di versione1
Relativo a
  • Materiale principaleLana di vetro
  • Materiale secondarioAcciaio
  • Progettato inSvezia
  • Prodotto inSvezia
Classificazioni
  • Categoria BIMobjectEdilizia - Controsoffitti
  • Nome UNSPSCAcoustic ceiling tiles
  • Codice UNSPSC30161601
  • Codice CSI MasterFormat 201409 50 00
  • Titolo CSI MasterFormat 2014Ceilings
  • Numero OmniClass23-15 13 21
  • Titolo OmniClassCeiling Panels