Pubblica i tuoi prodotti
Ecophon Master™ F
Ecophon

Ecophon Master™ F

Ecophon Master™ F is installed directly to an existing plaster ceiling, boarding, battens or concrete to create a ceiling with a smooth appearance. Suitable for schools, open plan offices or other premises where strict demands are made on good acoustics.

  • Absorption class A
  • Reinforced and painted bevelled edge
  • For direct fixing with screws

For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

Specifiche tecniche
  • Rif. Unicomaster-f
  • Famiglia di prodottoModular ceilings
  • Gruppo di famigliaMaster
  • TipoMontaggio (oggetti multipli)
  • Data di pubblicazione2021-02-24
  • Numero di versione1
Relativo a
  • Materiale principaleLana di vetro
  • Materiale secondarioAcciaio
  • Progettato inSvezia
  • Prodotto inSvezia
Classificazioni
  • Categoria BIMobjectEdilizia - Controsoffitti
  • Nome UNSPSCAcoustic ceiling tiles
  • Codice UNSPSC30161601
  • Codice CSI MasterFormat 201409 50 00
  • Titolo CSI MasterFormat 2014Ceilings
  • Numero OmniClass23-15 13 21
  • Titolo OmniClassCeiling Panels