Pubblica i tuoi prodotti
Tork Reflex ™ Single Sheet Centerfeed Dispenser White
Tork Reflex ™ Single Sheet Centerfeed Dispenser White
Tork Reflex ™ Single Sheet Centerfeed Dispenser White

    Tork Reflex ™ Single Sheet Centerfeed Dispenser White

    The Tork® Reflex™ Single Sheet Centrefeed Dispenser is the ideal hand and surface wiping solution for professional environments, designed to fit your workplace flow. Touch only what you take with single-sheet dispensing, and access paper from any angle with the rotating nozzle feature. This easy-to-use, hygienic and durable system reduces consumption by up to 37% when compared to the Tork Centrefeed system.

    Voce di capitolato
      • One hand operation makes it easy to use
      • Reduce cross contamination risks because users only touch what they use
      • Robust design made to withstand the toughest environments
      • Run out indicator refills means you’re never left without paper
      • Improve overall hygiene due to easy cleaning
      • Carbon neutral – reduced and compensated?
    Specifiche tecniche
    • Rif. Unico473190
    • Famiglia di prodottoPerformance
    • Gruppo di famigliaCentrefeed Roll
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-04-15
    • Numero di versione1
    • Altezza (mm)331
    • Larghezza (mm)225
    • Profondità (mm)239
    Relativo a
    • Materiale principaleABS
    • Progettato inStati Uniti
    • Prodotto inUngheria
    • Peso Netto (Kg)1.3
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Dispenser
    • Clasificazione IFCOggetto
    • Codice Uniclass 2015Pr_40_70_22_62
    • Descrizione Uniclass 2015Paper towel dispensers
    • Numero OmniClass23-21 43 15 25
    • Titolo OmniClassPaper Towel Dispensers