Pubblica i tuoi prodotti
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet
Kugelgarn® Atlas High Performance Carpet

    Kugelgarn® Atlas High Performance Carpet

    Atlas is a Kugelgarn® flooring with a subtle appearance made from fine and medium-fine fibres. The durable, commercial flooring also offers advantages in acoustics is often used in offices, schools, and other highly frequented areas.

    Mettiti in contatto con Fabromont AG

    Voce di capitolato
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, comfort value LC 2 (“good”), flame retardant with CE- and VKF certificate, electrically antistatic or conductive. Direction-free, suitable for use in damp locations, with flame-extinguishing layer, also available as modules and acoustic flooring. 9 colour schemes.
    Specifiche tecniche
    • Rif. Unicokugelgarn-atlas
    • Famiglia di prodottoFlooring
    • Gruppo di famigliaCarpets
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2025-07-09
    • Numero di versione1
    • Larghezza (mm)2000
    • Profondità (mm)5.5
    Relativo a
    • Materiale principalePoliamide
    • Materiale secondarioPolipropilene
    • Prodotto inSvizzera
    Classificazioni
    • Categoria BIMobjectPavimentazioni - Moquette e Tappeti

    Disponibilità Regionale

    Europa Asia Nord America