Pubblica i tuoi prodotti
2SMART STANLESS STEEL
FDI

2SMART STANLESS STEEL


REF : FD-603-003

- Camera 120° angle

- Coloured screen 4’’

- Built-in sensor detector

- Monobloc electronic for an easy maintenance

- Built-in 2-SMART reader for the integration to the iPassan access control

- Voice messages

- DDA compliant for disabled people

Vandal resistant door entry panelThe 2VOICE door entry panel has been designed to be integrated to the IPassan 2-SMART controller for a remote management of your intercom system.

With the embedded 2VOICE technology, the door entry panel offers all the benefits of this reliable technology and more.

The built-in 2-SMART reader is the gateway between the door entry panel and the iPassan system. The door entry panel is also composed of a camera, a voice synthesis, a 12 buttons brail keypad and an audio system for hearing impaired.

The door entry panel is fully DDA compliant.

Specifiche tecniche
  • Rif. Unico2smart-stanless-steel
  • Famiglia di prodottoIpassan
  • Gruppo di famigliaDoor stations
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-05-20
  • Numero di versione1
  • Altezza (mm)430
  • Larghezza (mm)150
  • Profondità (mm)60
Relativo a
  • Materiale principaleAcciaio inossidabile
  • Progettato inFrancia
  • Prodotto inFrancia
  • Peso Netto (Kg)3.4
Classificazioni
  • Categoria BIMobjectElementi elettronici - Sicurezza, Videosorveglianza e Accessori
  • Nome UNSPSCIntercom systems
  • Codice UNSPSC43221525
  • Codice Uniclass 2015Pr_75_75_27_42
  • Descrizione Uniclass 2015Intercom entrance panels
  • Codice CSI MasterFormat 201427 51 23.30
  • Titolo CSI MasterFormat 2014Residential Intercommunications and Program Systems
  • Numero OmniClass23-37 23 17
  • Titolo OmniClassIntercom Equipment