Pubblica i tuoi prodotti
EWC All-In-One HVAC Unit, Electric Heating/Cooling
MagicPak

EWC All-In-One HVAC Unit, Electric Heating/Cooling

HIGH PERFORMANCE, EVEN IN LOW TEMPS

Smart features built into V-Series units keep them operating reliably, even when the units are installed in unconditioned closet spaces or exposed to the coldest weather.

  • Sloped exhaust pipe reduces ice buildup on louvers and sends condensate back to the collector box
  • 24-volt electric heating and internal thermostat maintain temperatures inside condensate hoses at 35°- 40°F, even in ambient conditions below freezing
  • Freeze Shield™ technology helps prevent blockage of any condensate water in drain trap
  • Front- or side-heating condensate connection offered for maximum application flexibility
  • Using proprietary testing capabilities, V-Series units are tested down to -35°F

MagicPak™ makes development easier
with seamless integration at every step.
MagicPak heating and cooling units are an ideal solution for multi-family construction, delivering
benefits at every stage of a building’s design, construction and ownership.

Architects
Design your vision.
MagicPak can ensure that an architect’s vision remains the same from concept to completion. MagicPak
preserves the clean, uncluttered exterior of the building, while the lack of multiple condensing units
preserves open space on the ground. Customizable architectural louvers can further extend creative
possibilities without compromising the building’s form, space or ambiance.

Mechanical Engineers
Simplifying specification.
MagicPak’s all-in-one design means engineers no longer need to specify many of the other accessories
that are required with traditional split-system heating and cooling solutions. Chaseways aren’t needed,
nor are basepads, external utility connections, disconnects or allowances for refrigerant lines. MagicPak
offers consistency from room to room and floor to floor, so specification is the same and installation time is
shortened.

Property Developers
Lowering cost of ownership.
MagicPak means lower costs throughout the life of any multi-family property, from construction through
occupancy. Building costs are lower* thanks to easy, consistent installation. MagicPak’s easy access makes
for faster maintenance and service, while its self-contained components are less susceptible to damage
from environmental elements.

Voce di capitolato
  • Electric Heating/Electric Cooling

    • Up to 13 SEER/12.5 SEER2
    • 1- 2.5 tons
    • Fully ducted system
    • Electric range 5 - 15kW
    • Individual metering and control for each unit
    • Replaceable slide-out cooling chassis
    • Easy plug-and-play-like install and service
    • Antimicrobial-infused drain pain
    • Pre-wired and pre-charged
    • Optional electronic heat strips
    • Louver included with unit
    • 5-year limited parts warranty

    Keywords: hvac, heating and cooling units, louvers, Sloped exhaust pipe, condensate, collector box, internal thermostat, condensate hoses, ambient conditions, drain trap, multi-family, Customizable architectural louvers, split-system heating and cooling, Chaseways, basepads, external utility connections, disconnects, refrigerant lines,

Specifiche tecniche
  • Rif. Unicoewc-all-in-one-unit
  • Famiglia di prodottoV-Series
  • Gruppo di famigliaAll-In-One HVAC Units
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-03-16
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Climatizzazione
  • Clasificazione IFCBocchettone
  • Nome UNSPSCAir conditioners
  • Codice UNSPSC40101701
  • Codice Uniclass 2015Pr_70_65_03
  • Descrizione Uniclass 2015Air conditioning units
  • Codice CSI MasterFormat 201423 00 00
  • Titolo CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Numero OmniClass23-33 39 11
  • Titolo OmniClassAir Conditioners
  • Codice CSI UniFormat IID3090
  • Titolo CSI UniFormat IIOther HVAC Systems & Equipment