Pubblica i tuoi prodotti
Genie GS3246

Genie GS3246

Scissor lift is one of the most frequently used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as cleaning and painting, but also it is used in many construction and industrial installation applications. Manlift offers a wide range of well maintained Genie Scissor lifts for rent based on different customer requirements. The GENIE GS3246 scissor lift provides working height of 11.75m and is commonly used to work in narrow spaces where one has to move around at heights in order to perform various tasks safely. Diesel powered scissor lifts are typically used in situations that require a larger platform and a bigger lifting capacity. Also, diesel scissor lifts can be used on different kinds of terrain. The electrical scissor lift can easily be deployed both indoors and outdoors. Ideal for maneuvering in tight spaces, the GS 3246 scissor lift is excellent for indoor and outdoor construction, maintenance and installation applications with firm, level surfaces. Zero-emission electric operation; front-wheel drive and zero inside turning radius.
Specifiche tecniche
  • Rif. Unicogenie-gs3246-electric-scissor-lift
  • Famiglia di prodottoScissor Lifts
  • Gruppo di famigliaElectric Scissor Lift
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-03-25
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectEdilizia - Cantieri
  • Clasificazione IFCOggetto