Pubblica i tuoi prodotti
JLG 1200SJP

JLG 1200SJP

An ultra telescopic boom lift is required to carry or several construction and maintenance operations to work at height safely. Whether articulating or telescopic boom lift's, Manlift offers highly reliable and well maintained JLG boom lifts for rent so that people can work safely and efficiently at heights. The JLG 1200SJP is the largest self-propelled telescopic boom lift offers working height of 38.73 m with reliablity and safety. The JLG 1200SJP ultra boom lift is much faster to full height, from ground to maximum height in 95 seconds, so operators can spend more time working and less time positioning the boom. Its capacity to reach over obstacles and to work at heights allows you to use this machine in various environments: in department stores, factories and shopping centres. The narrow varieties of the telescopic boom lift are capable of operating on narrow pathways. It is equipped with a fuel-efficient Tier 4 engine. Four wheel drive and four wheel steer plus oscillating axle for superb jobsite mobility. Dual platform capacity with up to 450kg provides increased versatility and productivity.
Specifiche tecniche
  • Rif. Unicojlg-1200sjp-telescopic-boom-lift
  • Famiglia di prodottoEngine Powered Boom Lifts
  • Gruppo di famigliaUltra Series Telescopic Boom Lift
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-03-21
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectEdilizia - Cantieri
  • Clasificazione IFCOggetto