Pubblica i tuoi prodotti
Raychem SBS-XX-SNR Heat Tracing Control System (Europe)
Chemelex

Raychem SBS-XX-SNR Heat Tracing Control System (Europe)

The SBS-XX-SNR control panel for pipe frost protection of sprinkler systems provides a totally integrated solution for the control of RAYCHEM self-regulating heating cables for sprinkler applications. The control panel comprises multi-control and multi-sensor thermostatic control and redundant circuit automatic switching capability in order to be compliant with the requirements of BS EN 12845:2008.

The SBS-xx-SNR panels can switch 2-12 circuits of frost protection heating cables with up to 12 control and sensor inputs (1 per “prime” circuit and redundant circuit) and also includes electrical circuit protection devices (C-type circuit breakers and RCD protection) for safety and peace of mind.

Specifiche tecniche
  • Rif. Unicoraychem-sbsxxsnr-eu
  • Famiglia di prodottoRaychem Europe
  • Gruppo di famigliaHeat Tracing - Multi-point controller
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-01-23
  • Numero di versione1
Relativo a
  • Materiale principaleMetallo
  • Materiale secondarioAltro
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectImpianti elettrici - Controllo accessi
  • Codice ETIMEC002288
  • Nome ETIMSmall distribution board equipped
  • Numero OmniClass23-35 25 23
  • Titolo OmniClassElectrical Control Panels