Pubblica i tuoi prodotti
KlarValv Continuous Roof Lights

KlarValv Continuous Roof Lights

4.2 su 5 stelle4.2(5 recensioni)
KlarValv is perfect when there is a need of much daylight for a low cost. As standard they are Arch-shaped , but can also be produced as Triangluar-shaped or Pyramid-shaped. They can be produced in a width from 1200mm up to 6000mm. And in length it is no limits! And the top material is of multi-walled Polycarbonate , in thickness between 10mm - 25mm. We can also sell with an extra insulation "10+16mm" or even "16+16mm". But for these the minimum width is 1500mm. You can get these roof lights with integreated Vents ! Either for smoke ventilation or for comfort ventilation (or both). Theses Roof lights are approved according to EN 14963. We produce steel base in heights between 200mm - 700mm. This base comes without insulation , these bases are to be insulated at site during mounting. We also produce an "overlay" type of base for mounting on existing bases , when this is wanted.
Voce di capitolato
  • U-values on the different multi-walled Polycarbonate. 10mm:2,39. 16mm:1,77. 20mm:1,59. 25mm:1,40. 10+16mm:1,19. 16+16mm: 1,04. And we can produce the bases with space for thicker insulation to get a very good U-value on the complete skylight.
Specifiche tecniche
  • Rif. UnicoKlarValv-Continuous-Roof-Lights
  • Famiglia di prodottoDaylight
  • Gruppo di famigliaContinuous Roof Lights
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2016-08-08
  • Numero di versione1
Relativo a
  • Materiale principalePlastica
  • Materiale secondarioAlluminio
  • Progettato inPolonia
  • Prodotto inPolonia
Classificazioni
  • Categoria BIMobjectFinestre - Lucernari
  • Nome UNSPSCWindows
  • Codice UNSPSC301716
  • Codice Uniclass 2015Ss_30_30_72_73
  • Descrizione Uniclass 2015Roof window systems
  • Codice CSI MasterFormat 201408 61 00
  • Titolo CSI MasterFormat 2014Roof Windows
  • Numero OmniClass23-17 13 23
  • Titolo OmniClassRoof Windows
  • Codice CSI UniFormat IIB2020
  • Titolo CSI UniFormat IIExterior Windows

Disponibilità Regionale

Europa
Danimarca
Finlandia
Germania
Norvegia
Svezia