Pubblica i tuoi prodotti
1100 Series - Sliding Door - 2-Panel
1100 Series - Sliding Door - 2-Panel
    Ply Gem

    1100 Series - Sliding Door - 2-Panel

    5.0 su 5 stelle5.0(7 recensioni)

    You can count on 1100 series windows for performance, style and value in a low-maintenance vinyl window line that provides the energy-efficient options your new home needs.

    The 1100 vinyl sliding patio door features a convenient, easy-glide panel along with energy-efficient and design options that can open your home to more value and comfort.

    The 2-panel patio door features one panel that slides open from either the left or right and one fixed panel.

    Enlarge your patio door and increase natural light with fixed side lite windows. Install in an independently framed opening on the left, right or both sides of a patio door.

    Extend the height of your patio door with a fixed, horizontal transom window mulled overhead.

    Add elegance to your sliding patio door with an architectural segmented transom window installed individually above the patio door.

    Specifiche tecniche
    • Rif. Unico1100-series-sliding-door-2-panel
    • Famiglia di prodottoDoors
    • Gruppo di famiglia1100 Vinyl Series
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-06-26
    • Numero di versione1
    Relativo a
    • Materiale principaleVinile
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectPorte - Porte scorrevoli
    • Clasificazione IFCPorta
    • Codice ETIMEC003534
    • Nome ETIMExterior door (complete with frame)
    • Nome UNSPSCDoors
    • Codice UNSPSC301715
    • Codice Uniclass 2015Pr_30_59_24_80
    • Descrizione Uniclass 2015Sliding door and partition sets
    • Codice CSI MasterFormat 201408 32 16
    • Titolo CSI MasterFormat 2014Sliding Plastic-Framed Glass Doors
    • Numero OmniClass23-17 11 23 13
    • Titolo OmniClassSliding All Glass Doors
    • Codice CSI UniFormat IIB2030
    • Titolo CSI UniFormat IIExterior Doors