Pubblica i tuoi prodotti
1500 Series - Single Hung - Extended Quarter Operable - Modular
Ply Gem

1500 Series - Single Hung - Extended Quarter Operable - Modular

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Single Hung Window

Convenient Cleaning. Low profile tilt-latch allows the bottom sash to tilt inside for easy cleaning.

Easy to Open. Durable, dual lift rails are readily accessible and allow you to open and close the window with ease.

Weather Resistance. Meeting rail interlocks to tightly close the sash around dual weatherstripping and help keep rain and wind out.

Dependable Security. Forced entry-resistant cam locks enhance security and meet AAMA forced-entry requirements. ADA-accessible and auto-lock options also available.

Specifiche tecniche
  • Rif. Unico1500_series-extended-quarter-circle-operable-modular
  • Famiglia di prodottoWindows
  • Gruppo di famiglia1500 Vinyl Series
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-11-04
  • Numero di versione1
Relativo a
  • Materiale principaleVinile
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectFinestre - Single Hung Windows
  • Clasificazione IFCFinestra
  • Nome UNSPSCWindows
  • Codice UNSPSC301716
  • Codice Uniclass 2015EF_25_30
  • Descrizione Uniclass 2015Doors and windows
  • Codice CSI MasterFormat 201408 50 00
  • Titolo CSI MasterFormat 2014Windows
  • Numero OmniClass23-17 13 00
  • Titolo OmniClassWindows
  • Codice CSI UniFormat IIB2020
  • Titolo CSI UniFormat IIExterior Windows