Pubblica i tuoi prodotti
PortStylo Interior Door - Mod.: Hojas - Puertas Perciber
PortStylo Interior Door - Mod.: Hojas - Puertas Perciber
PortStylo Interior Door - Mod.: Hojas - Puertas Perciber

    PortStylo Interior Door - Mod.: Hojas - Puertas Perciber

    Unleash your imagination! We've let our creativity run wild with these designs, crafted for those who dare to style their homes with true originality. Elegant, playful, and captivating ideas all come together in our Special Lacquered Collection.

    Voce di capitolato
    • Includes jamb set (with/without rubber), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed hinges
      • Peephole
      • Single-point or 3-point lock
      • Access control electronic handle
      • Panic bar system with door coordinator for double-leaf door
      • Sliding door system
      • Magnetic door latch

      Options available: Solid Core Door / Lightweight Solid Door / Fire Door / Sound-Proof Door / HPL Door / X-Ray Door / Finger-Safe Door / Armored Door

      Lightweight Solid Door:

      • Simplified installation and adjustment due to lightweight construction, providing improved long-term stability and extended hardware service life.
      • Consists of moisture-resistant MDF, particleboard and polystyrene core.
      • 23 dB sound attenuation without additional accessories.

    Specifiche tecniche
    • Rif. Unicohojas-portstylo
    • Famiglia di prodottoInterior Doors
    • Gruppo di famigliaSpecial Lacquered
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2026-04-14
    • Numero di versione1
    Links
    Relativo a
    • Materiale principaleMDF
    • Materiale secondarioTruciolare
    • Progettato inSpagna
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectPorte - Porte interne
    • Clasificazione IFCPorta
    • Codice ETIMEC003080
    • Nome ETIMInterior door (wood)
    • Codice Uniclass 2015Pr_30_59_24
    • Descrizione Uniclass 2015Doorsets
    • Codice CSI MasterFormat 201408 14 00
    • Titolo CSI MasterFormat 2014Wood Doors
    • Numero OmniClass23-17 11 15
    • Titolo OmniClassWood Doors