Pubblica i tuoi prodotti
Wiggle LED Circle Ceiling and wall 4000K D1000 mm
Wiggle LED Circle Ceiling and wall 4000K D1000 mm
Wiggle LED Circle Ceiling and wall 4000K D1000 mm
Wiggle LED Circle Ceiling and wall 4000K D1000 mm
    REGENT
    Archiviato

    Wiggle LED Circle Ceiling and wall 4000K D1000 mm

    Wiggle can be applied as a surface-mounted ceiling or wall luminaire and integrated flexibly into the architecture thanks to a series of individual modular elements that can be combined and adjusted to create the required shapes, curves and forms. The length can be extended virtually endlessly. And it is you who decides what form it should take – be it a continuous line or a curve. A selection of design ideas depicted on 1 : 1 scale mounting plans provide the perfect basis to help you embark on mounting the system. Feel free to design the lighting layout as you think fit. We will not hold you back.
    Voce di capitolato
    • FEATURES: Flexible line of light, shape can be defined on site – lines, curves or circles; Can be adapted on site to align with the architecture; Can be formed to create a unique luminous object; Different lengths can be combined: 1.5 m or multiples of 1.5 m; Individual luminaires are mounted in continuous rows to create limitless lengths of lines or curves; A few modular elements offer enormous design scope; We can provide you with a selection of design ideas depicted on 1 : 1 scale mounting plans; Yet another creative row lighting system from Regent; Design by Andreas Tobler SPECIFICATIONS: Also available for pendant mounting – order wire suspension set separately; Operating unit included in delivery; Operating unit not integrated into the housing; Wiggle 1.5 m, Wiggle 3 m, Wiggle extension 3 m, Wiggle circle Ø 1 m, Wiggle circle Ø 3 m; Aluminium housing, silver; Direct-indirect light emission, omni-directional; dimmable digital DALI; Wiggle comprises 16 (32) inseparable elements which can be rotated against one another ±25° max.; All versions suitable for emergency lighting (DC-compatible) TECHNICAL DATA: System power: 48 W / 96 W / 288 W; Luminous flux of luminaire: 4000 lm / 3800 lm / 8000 lm / 7600 lm / 24000 lm / 22800 lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >80; Maintained luminous flux: L80 (B50) 50'000h; Protection class: Protection class II; Ingress Protection (IP): IP20 FIELDS OF APPLICATION: Office & Education, Retail & Hospitality
    Specifiche tecniche
    • Rif. Unicowiggle_led_circle_ceiling_and_wall_mounted_4000k_d1000_mm
    • Famiglia di prodottoLighting
    • Gruppo di famigliaWiggle LED
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2018-03-04
    • Numero di versione1
    • Altezza (mm)38
    • Larghezza (mm)1000
    Relativo a
    • Materiale principaleAlluminio
    • Progettato inSvizzera
    • Prodotto inSvizzera
    Classificazioni
    • Categoria BIMobjectIlluminazione - Illuminazione - Soffitto
    • Clasificazione IFCApparecchio a luce
    • Nome UNSPSCLighting Fixtures and Accessories
    • Codice UNSPSC3911
    • Codice Uniclass 2015Pr_70_70_48
    • Descrizione Uniclass 2015Luminaires, lighting track and lighting accessories
    • Codice CSI MasterFormat 201426 50 00
    • Titolo CSI MasterFormat 2014Lighting
    • Numero OmniClass23-35 45 15
    • Titolo OmniClassLamps
    • Codice CSI UniFormat IID5020
    • Titolo CSI UniFormat IILighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    App di progettazione per Revit

    Carica le famiglie direttamente nel tuo modello Revit con un solo clic

    Ottieni un posto per accedere più facilmente a nuovi oggetti, archivia le tue famiglie Revit e collabora con il tuo team.

    • Segno di spuntaLavora direttamente con gli oggetti BIM accanto a Revit
    • Segno di spunta 2 GB di spazio di archiviazione cloud: archivia i tuoi contenuti Revit
    • Segno di spunta Ottieni l'LCA (A1-A3) del carbonio incorporato direttamente da Revit