Pubblica i tuoi prodotti
Decorative, coloured, hybrid cementitious flooring system with low VOC emissions with Sikafloor® DecoCem CS-44
Sika

Decorative, coloured, hybrid cementitious flooring system with low VOC emissions with Sikafloor® DecoCem CS-44

Sikafloor® DecoCem CS-44 is a pigmented, hybrid, cementitious flooring system. Applied seamlessly with a matt finish, it provides a decorative medium-wear floor for internal applications. It contains recycled material, fulfils low-VOC emission standards, and contributes to sustainable building schemes.

USES

The System is used in buildings such as:

  • Residential areas and homes
  • Commercial and public buildings
  • Healthcare facilities and hospitals

Please note:

  • The System may only be used by experienced professionals.
  • The System may only be used for interior applications.


FEATURES

  • Exposed natural concrete finish
  • Ultra-low VOC emissions
  • Seamless surface requires minimal cleaning and maintenance
Specifiche tecniche
  • Rif. Unicodecocem-cs-44
  • Famiglia di prodottoFlooring
  • Gruppo di famigliaPU Hybrid
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-09-19
  • Numero di versione1
Relativo a
  • Materiale principale2C Polyurethane
Classificazioni
  • Categoria BIMobjectPavimentazioni - Rivestimenti
  • Clasificazione IFCElemento di costruzione
  • Nome UNSPSCFlooring
  • Codice UNSPSC301617
  • Codice Uniclass 2015Pr_35_31_68_70
  • Descrizione Uniclass 2015Resin floor coatings
  • Codice CSI MasterFormat 201409 67 23
  • Titolo CSI MasterFormat 2014Resinous Flooring
  • Numero OmniClass23-15 17 29
  • Titolo OmniClassFloor Finishing Coatings
  • Codice CSI UniFormat IIC3020
  • Titolo CSI UniFormat IIFloor Finishes

Disponibilità Regionale

Europa Asia Nord America Oceania