Pubblica i tuoi prodotti
Proline T glazing
Solarlux

Proline T glazing

All-glass solutions for open and recessed balconies and facades

The Proline T and Proline T Mega are modular all-glass construction sets from Solarlux that can help to tackle any challenge when it comes to glazing for open and recessed balconies or facades. A hallmark of the slide-and-turn systems is the way they allow all elements on one rail to be turned to the side and parked to fully open the balcony. In functional terms, they use the tried-and tested technology from the previous SL 25 and SL 25 XXL systems, but they also include important technological innovations.

The innovative profile of the Proline T allows for new benchmarks in glass thickness that meet the highest standards of sound insulation and wind load. In particular, this qualifies the systems for use in the construction of multi-storey buildings and high-rises. At the same time, the visible profile has been reduced even further to create a pure all-glass look that subtly blends into any facade design.


Voce di capitolato
  • Profile system

    • Modular, non-insulated, slide-and-turn system in two profile heights:
      • Proline T: 39 mm
      • Proline T Mega: 60 mm
    • Top-running, for high load support
    • Edged profiling
    • No visible profile in the panel butt joint
    • Linear glass pane glued into the aluminium profiles at the top and bottom and form-fitted into place using connectors. No glass/aluminium contact
    • Controlled, concealed drainage in the panel and frame, frost-proof
    • Element suspended from top horizontal profiles and guided along bottom horizontal profiles using running mechanisms
    • Top running track available with height adjustment profile; height adjustment profile with fixing bracket available as alternative
    • Choice of horizontal bottom guide profiles:
      • Guide rail with or without fixing bracket
      • Flat floor track (accessible)
    • Adjustable vertical frame (+ 15 mm on each side)
    • Height adjustment of up to 16 mm (or up to 32 mm in special versions), with point-by-point adjustment options to compensate for uneven surfaces
    • Grey and black weather-resistant polyamide end caps on horizontal panel profile
    • Separate levels for runners and locks
    • Concealed closing monitor can be installed Sealing system
    • The top and bottom seal runs horizontally between the panel and frame in two sealing levels with constant crack dimensions
    • The sealing levels are not interrupted by fittings Design variants
    • Sliding panel can be pushed to the left and/or right towards the opening position and swings inwards or outwards to open
    • Angled systems and all-glass corners can be implemented, and segmented ground plans are possible
    •  Swing, sliding, flush and fixed panels can be combined in one frame and the same floor track 
    • Separate swing panels possible as access for second emergency exit route
    • Floor track design without rebate in compliance with German standard DIN 18040 on ‘Construction of accessible buildings’
    • Optional variants for improved sound insulation

    Sealing system

    • The top and bottom seal runs horizontally between the panel and frame in two sealing levels with constant crack dimensions
    • The sealing levels are not interrupted by fittings 

    Design variants

    • Sliding panel can be pushed to the left and/or right towards the opening position and swings inwards or outwards to open
    • Angled systems and all-glass corners can be implemented, and segmented ground plans are possible
    • Swing, sliding, flush and fixed panels can be combined in one frame and the same floor track
    • Separate swing panels possible as access for second emergency exit route
    • Floor track design without rebate in compliance with German standard DIN 18040 on ‘Construction of accessible buildings’
    • Optional variants for improved sound insulation

    Fittings

    • Fittings concealed in profiles
    • Fittings with one-hand operation in profiles
    • Range of locking options for the swing panel (cable, double rotating knob, handle)
    • Magnetic door stay for swing panel
    • Slim-line panel catches
    • Safeguard at second panel cleanout to prevent incorrect operation
    • Salt spray test in accordance with DIN ISO 9227 NSS

    Product certificates

    • ETA
    • CE mark for all opening system configurations. Analyses provided on an individual basis per building project
    Specifiche tecniche
    • Rif. Unicoproline-t
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2025-04-04
    • Numero di versione1
    • Altezza (mm)3000
    • Larghezza (mm)1000
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioVetro
    • Progettato inGermania
    • Prodotto inGermania
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Vetri