Pubblica i tuoi prodotti
Porcelain Pavers - Cement Series™
Porcelain Pavers - Cement Series™
Porcelain Pavers - Cement Series™
Porcelain Pavers - Cement Series™
Porcelain Pavers - Cement Series™
Porcelain Pavers - Cement Series™
Porcelain Pavers - Cement Series™

    Porcelain Pavers - Cement Series™

    Cement & Concrete  Effect

    Tile Tech’s range of porcelain pavers features rugged elegance of cement and concrete without the stains, scratches, and efflorescence (crystalline deposit of salts formed on the surface of fresh concrete) issues of actual concrete pavers. Completely nonporous, they will not stain and require no sealing. They will remain looking as good as the day they were installed! Extremely high slip resistance for all finishes, ensures a safe outdoor floor area wet or dry.

    Concrete & Cement  Look

    Tile Tech Paver® system is the pinnacle of external raised flooring technology; enabling architects to specify lightweight, slip resistant and attractive raised flooring solutions, which combine incredible technical properties with uncompromising aesthetics, making them the ideal choice for commercial and residential use alike. High load and impact resistance; extreme wear and scratch resistance; frost and fireproof; color fast and extremely resistant to staining; resistance to mold and algae growth–these qualities ensure an extremely low maintenance and trouble free flooring solution.


    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Voce di capitolato
    • Standard Sizes:
      24” x 24″
      16″ x 48″
      24″ x 48″
      Thickness: 3/4″
      Weight: 9 lbs per sq.ft;

      Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal, porcelain tile, porcelain tiles, outdoor pavers, outdoor tiles, paver stone, paver stones, porcelain tile, porcelain tiles

    Specifiche tecniche
    • Rif. Unicotile-tech-porcelain-pavers-cement-series
    • Famiglia di prodottoPorcelain Roof Pavers
    • Gruppo di famigliaCement Series
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-06-22
    • Numero di versione1
    • Altezza (pollici)23.4
    • Larghezza (pollici)23.4
    • Profondità (pollici)0.75
    Relativo a
    • Materiale principalePorcellana
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    • Peso Netto (Libbre)9
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Autobloccanti e drenanti
    • Nome UNSPSCTiles and flagstones
    • Codice UNSPSC301317
    • Codice Uniclass 2015Pr_25_93_60_09
    • Descrizione Uniclass 2015Clay pavers
    • Codice CSI MasterFormat 201407 76 00
    • Titolo CSI MasterFormat 2014Roof Pavers
    • Numero OmniClass23-13 41 19 11
    • Titolo OmniClassRoof Pavers