Pubblica i tuoi prodotti
Nemo 4B TopEco
Unico

Nemo 4B TopEco

2.9 su 5 stelle2.9(9 recensioni)
Nemo TopEco insert series with water heat exchanger perfectly combine water heating of the whole house with the esthetic vision of the fireplace. You can both enjoy the heat evenly distributed to the farthest spaces and beautiful vision of the burning fire. Grate-free insert design and well thought out, failure-free combustion air distribution system make that glass stays clear and water exchanger keeps optimal temperature. Inner walls of insert made of material with excellent accumulative performance, ceramic deflector Refrabox and the original system of air distribution guarantee achieving high efficiency and maintaining high combustion culture. Nemo TopEco Series distinguish with high tightness. If the combustion air is supplied from the outside of the building, then these inserts can work in rooms with mechanical ventilation (recuperation). Standard equipment: • very efficient water exchanger • integrated, highly accurate system regulation of combustion air and air-curtain on the glass • double isolated furnace lined with Refrabox ceramics • ceramic deflector Refrabox • glass with overprint, giving minimalistic design • esthetic lining of the inner side of the frame with inox strips • very efficient water jacket cooler • black or stainless steel finish • stylish, ergonomic cold handle Additional equipment: • second glass • frame finishing facade - narrow or wide, black or inox
Voce di capitolato
  • Heating power [kW] - 24 Regular glass [mm] - corner (685 + 340) x 350 Insert height [mm] - 1296 Insert width [mm] - 820 Insert depth [mm] - 573 Efficiency [%] - 85 Average fuel consumption [kg/h] - 6,5 - 8 Weight [kg] - 245 Chimney diameter [mm] - 201 Water capacity [l] - 55 Air intake diameter [mm] - 125 Heating capacity of water circuit [kW] - 18
Specifiche tecniche
  • Rif. UnicoNemo4BTopEco
  • Famiglia di prodottoHeaters
  • Gruppo di famigliaFireplaces
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2014-12-01
  • Numero di versione1
  • Altezza (mm)1296
  • Larghezza (mm)806
  • Profondità (mm)573
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioCeramica
  • Progettato inPolonia
  • Prodotto inPolonia
  • Peso Netto (Kg)245
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Caminetti
  • Clasificazione IFCOggetto
  • Nome UNSPSCHeating stoves
  • Codice UNSPSC40101808
  • Codice Uniclass 2015Pr_70_60_82_30
  • Descrizione Uniclass 2015Fireplace hearths
  • Codice CSI MasterFormat 201410 32 16
  • Titolo CSI MasterFormat 2014Fireplace Inserts
  • Numero OmniClass23-19 17 00
  • Titolo OmniClassFireplaces