Pubblica i tuoi prodotti
VELUX Modular Rooflight Monolight Burglary-resistant
VELUX Modular Rooflight Monolight Burglary-resistant
VELUX Modular Rooflight Monolight Burglary-resistant
VELUX Modular Rooflight Monolight Burglary-resistant

    VELUX Modular Rooflight Monolight Burglary-resistant

    Monolight burlary-resistant is a variant from our Modular Rooflight product family. The bespoke rooflight solutions are available in several fixed and venting combinations with or without burglary resistant. This gives you the freedom to design for your specific project and needs.

    Monolight burlary-resistant is a single unit of flat glass rooflights.

    Suitable for:

    • Flat and sloped roofs from 0° up to 15°
    • Recommended minimal installation pitch of 5°
    • Flat roofing material
    • Opening area up to 4 m²

    Key benefits:

    • Maximum daylight through the roof without intrusive framing being visible from beneath
    • Prefabricated top unit and built-in upstand for fast installation
    • Fixed or comfort venting solution
    • Bespoke sizes - ideal for refurbishment projects

    The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing KGB-IKOB 

    Voce di capitolato
    • Monolight burlary-resistant is available as versions of Monolight fixed and venting. These products are approved according to EN 1627 and NEN 5096 Resistance Class 2. 

      Monolight Burglary-resistant is designed and certified as generation A.

      The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing KGB-IKOB


      The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing KGB-IKOB

    Specifiche tecniche
    • Rif. Unicomonolight-burglary-resistant
    • Famiglia di prodottoVELUX Modular Rooflights
    • Gruppo di famigliaMonolight burglary-resistant
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2022-01-10
    • Numero di versione1
    Relativo a
    • Materiale principaleVetro
    • Materiale secondarioAlluminio
    • Progettato inDanimarca
    Classificazioni
    • Categoria BIMobjectFinestre - Finestre da tetto
    • Clasificazione IFCFinestra
    • Codice Uniclass 2015Pr_30_59_98_03
    • Descrizione Uniclass 2015Aluminium frame roof window units
    • Codice CSI MasterFormat 201408 60 00
    • Titolo CSI MasterFormat 2014Roof Windows and Skylights
    • Numero OmniClass23-17 13 23
    • Titolo OmniClassRoof Windows
    • Codice CSI UniFormat IIB3020
    • Titolo CSI UniFormat IIRoof Openings