Pubblica i tuoi prodotti
wedi Shower Ramp US

wedi Shower Ramp US

wedi ramps are available for shower entry designs where transitions are required, and can be installed with wedi Fundo shower bases, as well as conventional mortar bed systems. Waterproof and versatile, wedi ramps may be tiled before glass doors, panels or glass blocks are installed. Epoxy glue is recommended instead of screw fasteners when installing shower door tracks. The wedi ramp is ADA compliant.

Voce di capitolato
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormRamp
    Integral Accessoriesn/a
    Materials BodyA waterproof extruded polystyrene rigid foam core with a special, resistant and glass fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Thermal Conductivity0.23 Bbtu in/hr F
Specifiche tecniche
  • Rif. Unicowedi-shower-ramp-us
  • Famiglia di prodottoWedi US
  • Gruppo di famigliaShower Products
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2023-04-17
  • Numero di versione1
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Gesso / Fibre / Cartongesso