Pubblica i tuoi prodotti
Trus Joist® Parallam® PSL Columns and PSL Treated Columns

Trus Joist® Parallam® PSL Columns and PSL Treated Columns

Trus Joist® Parallam® PSL columns are strong and consistent. Combine their great load capacity with the strength of Parallam® PSL beams and longer spans with open floor plans are possible.

  • Consistent performance
  • Available in long lengths
  • Excellent connection performance
  • Visually appealing in exposed applications

Parallam® Plus PSL is perfect for framing decks, retaining walls, carports, pool enclosures, among other structural framing applications where the wood comes in direct contact with the ground or moisture.

  • Engineered lumber components for long-term durability and performance
  • Treated to the core, eliminating field treatment when cut or drilled
  • Decay and insect-resistant with Wolmanized preservative protection
  • The ideal structural solution for most exterior applications
Specifiche tecniche
  • Rif. Unico180021
  • Famiglia di prodottoColumns
  • Gruppo di famigliaTrus Joist®
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2012-07-17
  • Numero di versione1
Relativo a
  • Materiale principaleLegno
  • Materiale secondarioLegno
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Legno
  • Clasificazione IFCElemento di costruzione
  • Codice CSI MasterFormat 201406 18 13
  • Titolo CSI MasterFormat 2014Glued-Laminated Beams