Pubblica i tuoi prodotti
Xypex Admix C-500/C-500 NF - Crystalline Concrete Waterproofing
Xypex Admix C-500/C-500 NF - Crystalline Concrete Waterproofing
Xypex Admix C-500/C-500 NF - Crystalline Concrete Waterproofing
Xypex Admix C-500/C-500 NF - Crystalline Concrete Waterproofing
    Xypex

    Xypex Admix C-500/C-500 NF - Crystalline Concrete Waterproofing

    Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

    All variations of the Admix C-Series contain the same amount of reactive chemicals at their prescribed dosage rates and provide the same waterproofing and durability performance characteristics.

    Xypex Waterproof Concrete Admix is blended into the concrete mix at the time of batching to waterproof and protect concrete from the start. It outperforms other methods because of its unique ability to become a truly integral part of the concrete matrix. The Admix C-Series has been specially formulated to meet varying project and temperature conditions.

    Xypex Waterproof Concrete Admix C-Series is available in regular or no-fines grades (NF).

    Admix C-500/C-500 NF is formulated to have minimal or no effect on setting time.

    Admix C-1000/C-1000 NF is formulated for concrete mix designs where a normal or mildly delayed set is desired.

    Admix C-2000/C-2000 NF is designed for warmer climates and projects where a slower hydration rate is typically required.

    See Setting Time and Strength for more details. Consult with a Xypex Technical Services Representative for the most appropriate Xypex Admix for your project.

    For ease of use, Xypex Admix is available in pails, bags or soluble bags.

    Recommended for:

    • Reservoirs
    • Sewage and Water Treatment Plants
    • Secondary Containment Structures
    • Tunnels and Subway Systems
    • Underground Vaults
    • Foundations
    • Parking Structures
    • Swimming Pools
    • Precast Components

    Advantages

    • Resists extreme hydrostatic pressure from either positive or negative surface of the concrete
    • Becomes an integral part of the substrate
    • Highly resistance to aggressive chemicals
    • Can seal static hairline cracks up to 0.4 mm
    • Allow concrete to breathe
    • Non-toxic
    • No VOCs
    • Less costly to apply than most other methods
    • Permanent
    • Added to the concrete at time of batching and therefore is note subject to climate restraints
    • Increases flexibility in construction scheduling

    Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade


    Voce di capitolato
    • Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

      2.01 Materials

      A. Acceptable Manufacturer:

      Xypex Chemical Corporation 
      13731 Mayfield Place, Richmond, B.C., Canada V6V 2G9 
      Tel: 800 961.4477 or 604 273.5265 
      Fax: 604 270.0451

      Note: Acceptable manufacturers include all licensed manufacturing operations of Xypex Chemical Corporation.

      B.Proprietary Products

      Xypex crystalline concrete waterproofing materials as follows:

      1. Xypex Waterproof Concrete Admix C-500 / C-500 NF

      2. Xypex Waterproof Concrete Admix C-1000 / C-1000 NF

      3. Xypex Waterproof Concrete Admix C-2000 / C-2000 NF

      C.Substitutions: No substitutions permitted.

      D.Source Quality: Obtain all proprietary crystalline waterproofing products from a single manufacturer.

      2.02 Dosage

      A.General: Xypex Admix must be added to concrete mix at time of batching.

      B. Dosage Rate: Under normal conditions, the crystalline waterproofing powder shall be added to the concrete mix at the following rates:

      Xypex Admix C-500
      2% - 3% by weight of cement content
      Xypex Admix C-1000
      2% - 3% by weight of cement content
      Xypex Admix C-2000
      2% by weight of cement content
      For Xypex Admix NF Series dosages are 1% - 1.5% by weight of cement content.

      Note: For enhanced chemical protection or for meeting specific project requirements or where the concrete mix design contains higher than 25% type F fly ash content or includes a portland cement/slag cement/type C fly ash blend, consult with manufacturer or its authorized representative to determine appropriate dosage rates.

      Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

    Specifiche tecniche
    • Rif. Unicoxypex-admix-c-500-c-500-nf
    • Famiglia di prodottoConcrete Waterproofing Admixture Products
    • Gruppo di famigliaAdmix C-Series
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-01-25
    • Numero di versione1
    Relativo a
    • Materiale principaleAltro
    • Progettato inCanada
    • Prodotto inCanada
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Cemento
    • Clasificazione IFCOggetto
    • Codice Uniclass 2015Pr_20_31_03_95
    • Descrizione Uniclass 2015Waterproofing concrete admixtures
    • Codice CSI MasterFormat 201403 30 00
    • Titolo CSI MasterFormat 2014Cast-in-Place Concrete
    • Numero OmniClass23-13 25 17 19 13
    • Titolo OmniClassCrystalline Waterproofing