製品の公開
Aski Round Table
Aski Round Table
Aski Round Table
Aski Round Table
Aski Round Table
Aski Round Table
Aski Round Table
    AKABA

    Aski Round Table

    5つ星のうち4.64.6(9 レビュー)
    Google翻訳”,

    エコデザインのセンターコラムテーブルは、各バージョンで使用する材料を最小限に抑え、最大限の耐久性を実現するよう最適化されており、不要な材料の無駄を省いています。600mmから1600mmまで、様々な高さの幅広いサイズを取り揃えています。全サイズとも電動化に対応しています。

    仕様
    • Base Square or round in S-275 grade steel in several dimensions depending on the top size. Bevelled edges and smoothened surfaces to ensure the optimal adhesion to the paint. Variable widths of sheet from 5mm to 16mm. Powder coated finish. Base prepared for electrification exit.
      Glides Robust polyamide screwed glides. Good slip, high durability and floor protection.
      Column Cylindric steel tube from diameter Ø60mm diameter to Ø100mm diameter, 2mm thick. S-275 grade available in several heights. High precision laser tube cutting. Powder coated finish.
      Metallic finishes epoxy/polyester paint with a thickness of 50-90 microns depending on the colour, ISO 2409 Gt 0 adhesion and ASTM 2794 impact 2.5 joules reverse & direct or chrome finish, composition: 98.4% NI, 1.6% CR, 24.4 micron thickness and UNE EN ISO 2409-96 adhesion, Classification 0
      Electrification, 2 available types. Electrification with 2USB or electrification with 1 electrical outlet + 1 USB A and C.
      Top 19mm melamine, 12mm compact resin, 20mm fenix, 19mm bevelled plywood or 19 mm wood veneer.

    技術仕様
    • Unique refaski_round_table
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2025-04-29
    • エディション1
    リンク
    関連
    • 設計国スペイン
    • 製造国スペイン
    識別情報
    • BIMobjectカテゴリ家具 - テーブル