製品の公開
MB-86US ST System with invisible window sash
MB-86US ST System with invisible window sash
    Aluprof

    MB-86US ST System with invisible window sash

    Google翻訳”,

    MB-86USシステムは、さまざまなタイプの窓、バルコニードア、ポーチ、店の窓、および空間構造を作成するために使用されます。これらは、非常に優れた断熱性と防音性、および高い気密性と水密性を特徴としています。窓の特徴は、通気口のプロファイルが窓の外枠のプロファイルの後ろに隠れており、アクティブおよび固定プロファイルで取り付けられたガラスパネルの表面が1つのプレーン上にあることです。そのおかげで、外部開口部と固定パネルは同じように見えます。

    仕様
    • The depth of window section is 77 mm (jamb), 80.8 mm (leaf). The width of external window frame is little what makes glass fitting and the quantity of falling through lighting maximum increased. A design seems to be slender and light. The value of eventual  glass thickness: in the window outer frame – from 7 up to 52 mm, in the casement – from 15 to 60 mm. Such a wide range of glazing allows to mount all found at the market types of double or triple-glazed units, sound proof/acoustic or anti-burglar glass.

      In terms of technical properties the MB-86US system meet all requirements concerning energy conservation and environmental protection. The structure of the profile similarly to basic MB-86 system has three variants depending on requirements of thermal insularity: MB-86US ST, MB-86US SI and  MB-86US AERO with the use of modern insulation from aerogel.

      The system gives great abilities in created structures: maximal dimensions of casements  exceed standard values for this type of construction. Hs max=2,5 m, Ls max=1,6m. Maximum loaf weight is 150 kg.


    技術仕様
    • Unique refMB-86US_ST_system
    • コレクションセットWindows & Doors
    • コレクションMB-86US windows
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2018-03-30
    • エディション2
    関連
    • 主なマテリアルアルミニウム
    • 副マテリアルガラス
    • 設計国ポーランド
    • 製造国ポーランド
    識別情報
    • BIMobjectカテゴリ窓 - 両上げ下げ窓
    • IFC分類窓
    • UNSPSC名称Windows
    • UNSPSC301716
    • Uniclass2015コードEF_25_30
    • Uniclass2015詳細Doors and windows
    • MasterFormat 2014 コード08 51 13
    • MasterFormat 2014 タイトルAluminum Windows
    • OmniClassNumber23-17 13 00
    • OmniClassタイトルWindows
    • UniFormatIIコードB2020
    • UniFormatIIタイトルExterior Windows

    対応地域

    アジア ヨーロッパ 北米 アフリカ