製品の公開
AXOR ShowerSolution 250 2jet ceiling concealed chrome
AXOR ShowerSolution 250 2jet ceiling concealed chrome
    AXOR

    AXOR ShowerSolution 250 2jet ceiling concealed chrome

    Google翻訳”,
    AXOR ShowerSolutions オーバーヘッドシャワー 250 2jet 天井
    仕様
    • Surfaces: - 35298000 Chrome - 35298020 Polished Chrome - 35298130 Polished Bronze - 35298140 Brushed Bronze - 35298250 Brushed Gold Optic - 35298260 Brushed Chrome - 35298300 Polished Red Gold - 35298310 Brushed Red Gold - 35298330 Polished Black Chrome - 35298340 Brushed Black Chrome - 35298800 Stainless Steel Optic - 35298820 Brushed Nickel - 35298830 Polished Nickel - 35298930 Polished Brass - 35298950 Brushed Brass - 35298990 Polished Gold Optic Specification: • shower head size: 250 mm • spray type: PowderRain, Intense PowderRain • Select button on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • maximum flow rate at 3 bar: 21 l/min • flow rate PowderRain spray (at 3 bar): 21 l/min • flow rate Intense PowderRain (at 3 bar): 15 l/min • minimum flow pressure: 1,5 bar • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: flush with the ceiling • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    技術仕様
    • Unique ref35298000
    • コレクションセットAXOR ShowerSolutions
    • コレクションOverhead showers
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2019-04-01
    • エディション1
    • 高さ(Mm)71
    • 幅(mm)250
    • 奥行き(mm)250
    関連
    • 設計国ドイツ
    • 製造国ドイツ
    • 正味重量(kg)4.7
    識別情報
    • BIMobjectカテゴリサニタリー - シャワー
    • IFC分類サニタリーターミナル
    • ETIM コードEC011383
    • ETIM 名Shower head
    • UNSPSC名称Showers
    • UNSPSC30181503
    • Uniclass2015コードPr_40_20_87_76
    • Uniclass2015詳細Shower heads
    • MasterFormat 2014 コード22 41 23
    • MasterFormat 2014 タイトルResidential Showers
    • OmniClassNumber23-31 17 00
    • OmniClassタイトルShowers
    • UniFormatIIコードD2010
    • UniFormatIIタイトルPlumbing Fixtures

    対応地域

    ヨーロッパ アジア