製品の公開
AXOR Edge TH module Select FS 4f diam.cut
AXOR Edge TH module Select FS 4f diam.cut
    AXOR

    AXOR Edge TH module Select FS 4f diam.cut

    Google翻訳”,
    AXOREdgeサーモスタットモジュール4つの機能の隠し取り付けには610/100を選択-ダイヤモンドカット
    仕様
    • Surfaces: - 46721020 Polished Chrome - 46721830 Polished Nickel - 46721930 Polished Brass - 46721000 Chrome - 46721130 Polished Bronze - 46721300 Polished Red Gold - 46721330 Polished Black Chrome - 46721990 Polished Gold Optic Specification: • consists of: Thermostatic module, shower holder, baton hand shower, shower hose • 4 functions • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function • Select push-button on/off control for 4 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 39 l/min • flow rate hand shower connection at 3 bar: 14 l/min • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • hose nut: for shower hoses with cylindrical nut on both sides • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons hand shower, Waterfall, Rain large, Mono
    技術仕様
    • Unique ref46721000
    • コレクションセットAXOR Edge
    • コレクションShower thermostat
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2019-04-01
    • エディション1
    • 高さ(Mm)715
    • 幅(mm)646
    • 奥行き(mm)67
    関連
    • 設計国ドイツ
    • 製造国ドイツ
    • 正味重量(kg)8.1
    識別情報
    • BIMobjectカテゴリサニタリー - シャワー
    • IFC分類サニタリーターミナル
    • ETIM コードEC011329
    • ETIM 名Shower mixing tap
    • UNSPSC名称Showers
    • UNSPSC30181503
    • Uniclass2015コードPr_40_20_87_76
    • Uniclass2015詳細Shower heads
    • MasterFormat 2014 コード22 41 23
    • MasterFormat 2014 タイトルResidential Showers
    • OmniClassNumber23-31 17 00
    • OmniClassタイトルShowers
    • UniFormatIIコードD2010
    • UniFormatIIタイトルPlumbing Fixtures

    対応地域

    ヨーロッパ アジア