製品の公開
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm
    Dornbracht

    28016979FF0010 Dornbracht Hand shower with three flow modes 130 mm

    Google翻訳”,

    3つのフローモードを備えたDornbrachtハンドシャワーØ5-1/8

    仕様
    • Dornbracht Hand shower with three flow modes  Ø 5-1/8

      • 3 individual sprays (standard, soft, massage) + 2 combinations (standard+soft, soft+massage)
      • Descaling system
      • Ø 5-1/8
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • ASME A112.18.1/CSA B125.1

      Internal backflow preventer.

      Available in chrom, platinum matte, platinum, white matte, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

    技術仕様
    • Unique ref28016979FF0010
    • コレクションセットGeneric
    • コレクションShowers - Hand showers
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2021-10-19
    • エディション1
    関連
    • 主なマテリアルその他
    • 設計国ドイツ
    • 製造国ドイツ
    • 正味重量(kg)0.17
    識別情報
    • BIMobjectカテゴリサニタリー - シャワー
    • IFC分類サニタリーターミナル
    • ETIM コードEC010161
    • ETIM 名Hand shower
    • UNSPSC名称Showers
    • UNSPSC30181503
    • Uniclass2015コードPr_40_20_87_76
    • Uniclass2015詳細Shower heads
    • MasterFormat 2014 コード22 41 23
    • MasterFormat 2014 タイトルResidential Showers
    • OmniClassNumber23-31 17 19
    • OmniClassタイトルShower Head Fixtures
    • UniFormatIIコードD2020
    • UniFormatIIタイトルDomestic Water Distribution