製品の公開
36712809FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712809FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712809FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712809FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712809FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
    Dornbracht

    36712809FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm

    Google翻訳”,

    ポップアップ廃棄物のないVAIA壁掛け式洗面器ミキサー7-1/2 "

    仕様
    • VAIA Wall-mounted basin mixer without pop-up waste 7-1/2" 

      • 7-1/2" Projection
      • Rigid spout
      • Round aerated stream
      • Valve hole diameter 1-1/2"
      • Spout hole diameter 1-5/8"
      • Flanges, diameter 2-3/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      (ADA)

      Available in chrome, platinum matte, platinum, Brushed Durabrass, Dark Platinum matte

      Accessory is needed 35707970-900010 Rough for wall-mounted faucet spout in center -

    技術仕様
    • Unique ref36712809FF0010
    • コレクションセットVaia
    • コレクションLavatory faucets - Wall mounted
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2021-10-19
    • エディション1
    関連
    • 主なマテリアル真鍮
    • 設計国ドイツ
    • 製造国ドイツ
    • 正味重量(kg)1.82
    識別情報
    • BIMobjectカテゴリサニタリー - 蛇口・混合栓
    • IFC分類サニタリーターミナル
    • ETIM コードEC011327
    • ETIM 名Built-in mixing tap
    • MasterFormat 2014 コード22 41 39
    • MasterFormat 2014 タイトルResidential Faucets, Supplies, and Trim
    • OmniClassNumber23-31 11 00
    • OmniClassタイトルFaucets