製品を公開する
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
NM PEDSTAL_Adjustable Pedestal floor
    Eterno Ivica

    NM PEDSTAL_Adjustable Pedestal floor

    Google翻訳,

    屋外用高床式舗装材向け新型MAXI調整式台座:固定式Ø110mmゴム製ヘッド、高さ15~700mm、最大5%の傾斜補正機能、融雪剤耐性。磁器タイル、石材、セメントスラブに対応。

    仕様
    • The NEW MAXI adjustable pedestal is the Eterno Ivica support for outdoor raised paving systems with direct installation of porcelain stoneware, ceramic, natural stone and cement slabs. Launched in 2010, the NM range is engineered for superior mechanical strength and extreme temperature resistance thanks to its larger diameter body, with above-average compression resistance and tested resistance to de-icing salts for cold-climate and winter-maintained projects.

      Six base models cover 15 to 270 mm (NM0 15-25, NM1 25-40, NM2 40-70, NM3 60-100, NM4 90-160, NM5 150-270 mm). Modular 165 mm PNM extensions raise the range up to 700 mm for podium decks, courtyards and elevated pedestrian plazas over technical floors or void spaces (walkable pedestrian use only, not for vehicular traffic).

      The fixed Ø110 mm head (XL Ø150 mm available) has a noise-reducing, anti-slip rubber top surface and easily removable 2-3-4 mm tabs. A Ø130 mm Quick-Connect head is available for GRF Plus grids. Slope compensation up to 5% is achieved with TWIST 110 (above the head, stackable, 1% each) or TWIST 150 (under the base, for greater stability). Height can be adjusted on already-laid flooring with the dedicated adjustment key.

      The patented pre-engraved 330 cm2 base converts by hand into a corner or edge configuration along the moulded scoreline: no saws or cutting tools. Body in polypropylene with min. 60% recycled content, fully recyclable, UV-resistant, weatherproof, acid and ageing-resistant, from -40°C to +80°C.

      Dry-laid installation: no adhesives or screed, no curing time, walkable immediately and with no dead load on the structure. The raised cavity gives inspectable access to services, pipework and drainage. Compatible with bituminous, single-ply and hot melt waterproofing membranes (SCUDO separating layer recommended) and with mastic asphalt over a rigid load-distribution layer. Fully demountable and reusable. Eterno Ivica calculation software is available for structural analysis of the complete system load capacity. LEED eligible. ISO 9001, ISO 14001, SA 8000.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      (stesso blocco di licenza del GRF NEW MAXI, da "This BIM file is provided by…" a "bim@eternoivica.com")

    技術仕様
    • 固有参照番号nm-pedstal-raised-floor
    • 製品ファミリNM Pedestal
    • 製品グループPedestal System
    • タイプ建築資材
    • 公開日2026-11-20
    • 版番号1
    関連
    • 主要素材PE/PP
    • 副素材ゴム
    • 設計国イタリア
    • 製造国イタリア
    分類
    • BIMobjectカテゴリー床材 - フローリングシステム・構造床
    • IFC分類建物エレメント代替
    • ETIM コードEG000005
    • ETIM 名称Sub-floor systems
    • Uniclass 2015 コードPr_20_85_47_22
    • Uniclass 2015 説明Decking and paving pedestals
    • CSI MasterFormat 2014 コード07 76 00
    • CSI MasterFormat 2014 タイトルRoof Pavers
    • OmniClass 番号23-13 41 19 11 13
    • OmniClass タイトルPedestals Roof Pavers

    対応地域

    ヨーロッパ アジア 北米 オセアニア