製品の公開
KESSEL-Ecoguss project drain DN 50, horizontal, Design cover
KESSEL SE + Co. KG

KESSEL-Ecoguss project drain DN 50, horizontal, Design cover

Google翻訳”,
KESSELオブジェクトドレンEcogussDN50、側面、デザイン格子「接続エッジ付きのオブジェクトドレンEcogusは、ポイントドレンに使用され、取り外し可能な臭気トラップ、リップシール、構造保護カバーが装備されています。リサイクル可能な複合材料Ecogussが出会う最高の遮音要件、攻撃的な媒体に対する耐性、および400℃までの耐熱性、および恒久的な腐食のない表面を備えています。出口ソケットは、SMLパイプへの接続に適しています。等電位ボンディングは必要ありません。」 •標準:EN 1253-1•公称幅(DN):50•外径(DA):58•20 mm蓄積の排水容量(l / s):1.8•臭気トラップ:付属•シーリング水高(mm): 50•高さ調整機能のタイプ:伸縮式トップピース•システム:125•コネクタデザイン:水平•排水体の材質:エコガス•トップピースの材質:ABS•カバータイプ:設計格子•格子設計:ボイラー•カバーの色:シルバー•荷重クラス(EN 124 / EN 1253-1):L 15(最大1.5 t)•ロック:ロックおよびリフト•カバーの材質:ステンレス鋼•グリッドの長さ(mm):120•グリッドの幅(mm):120•カバーの高さ最大。(mm):16•フレームの材質:ステンレス鋼•フレームの長さ(mm):132•フレームの幅(mm):132
仕様
  • • Coverage features • Cover type: designer grate • Grate design: boiler • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • Maximum covering height: 16 mm • Load class: L 15 (EN 1253-1) • Length: 120 mm • Width: 120 mm • Height: 16mm • Locking: Lock & Lift • general characteristics • Nominal size (DN): 50 • Outside diameter (DA): 58 • Standard: EN 1253-1 • execution • Odor trap: included • container • Outlet number: 1 ST • Container / body • Material body: Ecoguss • Nozzle design: horizontal • rust • Frame width: 132 mm • Frame length: 132 mm • Frame material: stainless steel 1.4301 (V2A) • Other features • Sealing on the top section: connection edge • Sealing on the base body: connection edge • Drainage rate (l / s) with 10 mm build-up: 1 l / s • Drainage rate (l / s) with 20 mm build-up: 1.4 l / s • Wastewater volume: high • Type of height adjustment: telescopic top section • Top section material: ABS • Construction height: min. 130 mm • External monitoring: LGA • Gross weight: 2.128 kg • Net weight: 1.692 kg • Water seal height: 50 mm
技術仕様
  • Unique ref48358-63
  • コレクションセットEcoguss
  • コレクションDrainage technology - Standard products
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2021-03-19
  • エディション1
関連
  • 主なマテリアルステンレス
  • 副マテリアルABS樹脂
  • 設計国ドイツ
  • 製造国ドイツ
識別情報
  • BIMobjectカテゴリ配管設備 - 排水
  • IFC分類オブジェクト