製品の公開
ARMANI - ISLAND 3/6 L dual flush operating plate 259 x 11 x 169 mm.
ARMANI - ISLAND 3/6 L dual flush operating plate 259 x 11 x 169 mm.
ARMANI - ISLAND 3/6 L dual flush operating plate 259 x 11 x 169 mm.
ARMANI - ISLAND 3/6 L dual flush operating plate 259 x 11 x 169 mm.
    Roca

    ARMANI - ISLAND 3/6 L dual flush operating plate 259 x 11 x 169 mm.

    Google翻訳”,

    3/6Lデュアルフラッシュ操作プレート259x11 x169mm。

    仕様
    • With its sleek lines and stunning finishes, this push button flush plate blends in with any décor to enhance the aesthetic harmony of the fixtures and activates a smooth, reliable 6 L full flush or 3 L half flush. This dual flush plate is available in four finishes: shiny Chrome creates a fresh, modern look; warm Greige lends a discreet, sophisticated air; the Nero finish adds a bold, contemporary feel; and Brushed Steel brings a unique, industrial finish to the bathroom space. Compatible with Duplo support for wall-hung WC Ref. A890090400 and Armani/Roca island collection built-in cabinets.
    技術仕様
    • Unique ref8900970xx
    • コレクションセットFlush plates
    • コレクションIsland
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2019-07-25
    • エディション1
    • 高さ(Mm)169
    • 幅(mm)259
    関連
    • 主なマテリアルABS樹脂
    • 副マテリアルABS樹脂
    • 設計国スペイン
    • 製造国スペイン
    識別情報
    • BIMobjectカテゴリサニタリー - 浴室システム・設備
    • IFC分類作動装置
    • MasterFormat 2014 コード40 05 57.13
    • MasterFormat 2014 タイトルManual Actuators
    • OmniClassNumber23-31 25 00
    • OmniClassタイトルToilet and Bath Specialties
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
    5つ星のうち4.5 4.5 (82)
    5つ星のうち4.8 4.8 (12)
    5つ星のうち4.4 4.4 (29)
    5つ星のうち4.9 4.9 (30)
    5つ星のうち4.6 4.6 (47)