製品の公開
ROUZES SHOWCASE BETWEEN COVERS JOINT - Range VENTURI
ROUZES SHOWCASE BETWEEN COVERS JOINT - Range VENTURI
ROUZES SHOWCASE BETWEEN COVERS JOINT - Range VENTURI
ROUZES SHOWCASE BETWEEN COVERS JOINT - Range VENTURI
ROUZES SHOWCASE BETWEEN COVERS JOINT - Range VENTURI
    ROUZES

    ROUZES SHOWCASE BETWEEN COVERS JOINT - Range VENTURI

    Google翻訳”,
    GroupROUZÈSは40年以上にわたり、フランスのリムーバブルパーティションの主要メーカーの1つです。彼は彼の構造VENTURI開発に頼って、彼の製品の範囲を提案し、開発しています。私たちのパーティションは、防音、防火、耐衝撃性の点で非常に厳しい基準に対応しています。グループROUZÈSは子会社のネットワークを持ち、トゥールーズ、ボルドー、モンペリエ、サンテティエンヌ、パリに拠点を置き、フランス全土に介入しています。私たちの方法論は、長年にわたって獲得した企業方針の成果です。
    仕様
    • Aluminum: RAL in the choice Glazing: clearly, Filmed, Shortbread cookie, Opal, Frosted or Engraved (optional: Blind between glazings) Panel: plaster or Melamine (optional: Panel Velleda Or Tôlé) possible Installation: partition Lifeline Acoustic Performance: 36 dB in 48 dB
    技術仕様
    • Unique refVENTURI-SHOWCASE1
    • コレクションセットVENTURI
    • コレクションSHOWCASE
    • タイプショーケース(モデル)
    • 公開日2018-08-02
    • エディション1
    リンク
    関連
    • 主なマテリアルアルミニウム
    • 副マテリアルガラス
    識別情報
    • BIMobjectカテゴリ壁 - 内壁・パーティション
    • IFC分類
    • UNSPSC名称Panels or paneling
    • UNSPSC30161505
    • Uniclass2015コードSs_25_12_65
    • Uniclass2015詳細Panel partition systems
    • OmniClassNumber23-13 33 27 11
    • OmniClassタイトルCurtain Walls