製品の公開
AMS050 Air Measuring Station with Integral Damper
Ruskin

AMS050 Air Measuring Station with Integral Damper

Google翻訳”,
AMS050は、空気測定ステーションと、AMCAクラス1Aリーク認定を受けた超低リークの高性能制御ダンパーを組み合わせたものです。完全なアセンブリは工場で組み立てられ、テストされて、効果的な設定値の監視と調整を提供します。ユニットには圧力トランスデューサが標準装備されており、出力信号はCFMに比例します。出力信号を電圧計で読み取って、ダンパーを目的の設定値に配置できます。自動制御オプションが利用可能です。
仕様
  • The AMS050 combines an air measuring station with an ultra low-leak, high performance control damper that is AMCA class 1A leakage certified.  The complete assembly is factory assembled and tested to provide effective setpoint monitoring and adjustment.  The unit comes standard with a pressure transducer and the output signal is proportional to CFM. The output signal can be read with a volt meter to position the damper at the desired setpoint.  Automated control options are available.

技術仕様
  • Unique refrd-00317-100
  • コレクションセットFlow Controls
  • コレクションAir Measuring Stations
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2009-09-09
  • エディション1
識別情報
  • BIMobjectカテゴリHVAC - 制御パネル