The ELF375DXH is a Stationary Louver with a 4" deep frame, drainable blades, and a 37 1/2 degree blade angle. It features:
54% free area. A high performance frame system with a drainable head that collects and removes water for excellent water penetration performance. Drain gutters in blades to minimize water cascading. Architecturally styled, hidden mullions allowing continuous line appearance up to 120". All aluminum construction for low maintenance and high resistance to corrosion.