製品を公開する
Sloan DropSpot™ On-wall Single-level Cooler - DRS115
Sloan DropSpot™ On-wall Single-level Cooler - DRS115
    Sloan Valve

    Sloan DropSpot™ On-wall Single-level Cooler - DRS115

    Google翻訳,

    SloanのDropSpot™シングルレベルクーラーは、持続可能な飲用習慣を促進するために独自にデザインされたスタイリッシュな製品です。ステンレスとブラックの2色展開です。適切に設置すればADA(米国障害者法)に準拠します。配管は他社製品と互換性があり、交換が容易です。抗菌プッシュバーとバブラーにより、衛生的で清掃も簡単です。特許出願中のプッシュバーは、どの部分に触れても作動し、カートリッジの交換も容易です。ドロップダウンドアアセンブリによりフィルターへのアクセスが容易になり、メンテナンスやフィルター交換が楽に行えます。

    仕様
    • Features

      Sloan Single Station Cooler is available in both Stainless and Black, filtered and unfiltered, refrigerated and unrefrigerated options.

      • Antimicrobial bubbler, push bar, and other components
      • ADA compliant when installed properly
      • Rough-in matches other manufacturers' recommended rough-in locations for easy replacement
      • Drop-down door assembly provides easy access to filter
      • Patent pending push bar designed to be activated at any touch point and to provide easy access for cartridge replacement
      • Available with Optional Water Filter.
      • 3000 gallon filter (applicable to filtered units only) effectively reduces Total PFAS, lead, microplastics, cysts, Particulates Class 1, and chlorine
      • Optional filter certified to comply with NSF-42, NSF-53, and NSF-401 standards
      • Chilling capacity of 8.0 gph of 50F drinking water, based on 80F inlet water and 90F ambient (applicable to refrigerated units only), Refrigerant R-134A
    技術仕様
    • 固有参照番号bottle-filler-dropspot-drs115
    • 製品ファミリBottle Fillers & Water Coolers
    • 製品グループDropSpot
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2026-06-23
    • 版番号1
    分類
    • BIMobjectカテゴリーサニタリー - 飲料用水栓・水飲み場
    • Uniclass 2015 コードPr_40_20_87_24
    • Uniclass 2015 説明Drinking fountains
    • CSI MasterFormat 2014 コード22 47 13
    • CSI MasterFormat 2014 タイトルDrinking Fountains
    • OmniClass 番号23-31 31 00
    • OmniClass タイトルDrinking Fountains

    対応地域

    アジア 北米 南アメリカ アフリカ