製品の公開
CDE75G3-1C 75“ 4K OS-Free Commercial Display
CDE75G3-1C 75“ 4K OS-Free Commercial Display
CDE75G3-1C 75“ 4K OS-Free Commercial Display
CDE75G3-1C 75“ 4K OS-Free Commercial Display
    ViewSonic

    CDE75G3-1C 75“ 4K OS-Free Commercial Display

    仕様
    • DISPLAY

      Panel Size: 75"
      Type/ Tech: TFT LCD module with DLED backlight
      Display Area (mm): 1650.24(H) x 928.26(V) (74.6" diagonal)
      Native Resolution: 3840 x 2160
      Aspect Ratio: 16:9
      Colors: 8bit+FRC
      Brightness: 500 nits (typ.)
      Contrast Ratio: 5500:1
      Response Time: 8ms
      Viewing Angles: H = 178, V = 178 typ.
      Backlight Life: 50,000 Hours
      Surface Treatment: Hardness: 3H, Anti-glare coating, Haze 25%
      Bezel: 15.9/15.9/15.9/15.9 mm (L/R/T/B)
      Orientation: Landscape & Portrait

      INPUT

      HDMI: *3 (all support HDMI-CEC & HDCP1.4/2.2, HDMI 2.1 4K @ 60Hz, only HDMI 3 port support ARC)
      (Support YUV444/420)
      RGB / VGA: VGA IN *1 (1080p@60Hz)
      Audio: PC AUDIO IN *1 (3.5mm)
      RS-232: x 1

    技術仕様
    • Unique refCDE75G3-1C-commercial-display
    • コレクションセットDisplays
    • コレクションCommercial Displays
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2025-11-27
    • エディション1
    識別情報
    • BIMobjectカテゴリエレクトロニクス - 表示機器 - TV
    • Uniclass2015コードPr_75_75_15_24
    • Uniclass2015詳細Display screen monitors
    • MasterFormat 2014 コード27 41 13
    • MasterFormat 2014 タイトルArchitecturally Integrated Audio-Video Equipment
    • OmniClassNumber23-37 19 13
    • OmniClassタイトルLiquid Crystal Display (LCD) Video Monitors