Publish your products
C222HP Two-Way High Performance ScreenArray® Cinema Loudspeaker
C222HP Two-Way High Performance ScreenArray® Cinema Loudspeaker
C222HP Two-Way High Performance ScreenArray® Cinema Loudspeaker

    C222HP Two-Way High Performance ScreenArray® Cinema Loudspeaker

    Two-Way High Performance ScreenArray Cinema Loudspeaker
    The C222HP Two-Way ScreenArray® Cinema Loudspeaker combines JBL’s latest technological advances with a compact footprint and accessible price point, making it easy to upgrade the sonic experience in your small or mid-sized cinema. Featuring patent-pending Dual Dissimilar Arraying and Acoustic Aperture Technology, the C222HP provides remarkably uniform coverage and smooth, accurate sound reproduction for every member of your audience. The C222HP is perfect for small and medium multiplexes, studios and dubbing stages with space constraints. And since the C222HP uses the same driver technology trusted by top movie studios around the world, your audience will enjoy a more captivating, authentic experience from every seat in the house—just like the creators intended. The C222HP represents JBL's most advanced cinema two-away ScreenArray®.

    FEATURES

    • Next-generation two-way ScreenArray® design for maximum output, improved coverage and minimum distortion
    • Patent-pending Dual Dissimilar Arraying Technology creates coverage pattern for raked seating areas, and extends HF output power and pattern control a full octave in both spectrum extremes
    • Patent-pending Acoustic Aperture Technology delivers improved drivers for lower distortion and higher sensitivity, plus enhanced mid-range performance for a smooth crossover transition
    • 14" deep footprint saves space without sacrificing performance
    • Designed to achieve a maximum throw of 35 m (115')
    • C222HP is designed for medium sized cinemas, studios, and dubbing stages. The unique 2-way design that includes the Acoustic Aperture allows for a smooth response through crossover frequencies

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      System  
      Frequency Response (-3 dB) 44Hz - 18kHz
      Frequency Response (-6 dB) 40Hz - 20kHz
      Frequency Response (-10 dB) 36Hz - 20kHz
      Max Continuous SPL 135 dB
      Horizontal Coverage (-6 dB) 100° @ 4kHz
      Vertical Coverage (-6 dB) Asymetrical 600 (+25, -45 @ 4kHz)
      Electrical  
      LF Nominal Impedance 4Ω
      HF Nominal Impedance 8Ω
      LF Minimum Impedance 3.15Ω @ 140Hz
      HF Minimum Impedance 3.89Ω @ 9kHz
      LF Power Handling (2Hr AES Rating) 1200W
      LF Power Rating (100Hr AES Rating) 720W
      HF Power Handling (2Hr AES Rating) 85W
      LF Power Rating (100Hr AES Rating) 51W
      Free Field Sensitivity  
      LF Sensitivity 103 dB SPL @ 2.83V
      HF Sensitivity 112 dB SPL @ 2.83V
      Transducers  
      Low Frequency 2 x 2275H-BK
      High Frequency 2 x 2515XP-J
      Furthest Seat  
      Meters 35
      Feet 115
      Physical  
      Dimensions (H x W x D) - Inches 59 x 33.75 x 14
      Dimensions (H x W x D) - CM 149.8 x 85.73 x 35.56
      Input Connectors Screw Terminal Barrier Strip

    Technical specification
    • Unique ref.C222HP-Two-Way-High-Performance-ScreenArray-Cinema-Loudspeaker
    • Product familyCinema Sound
    • Product groupSmall Format
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States