Publish your products
VRX915M 15 in. Two-Way  Stage Monitor
VRX915M 15 in. Two-Way  Stage Monitor

    VRX915M 15 in. Two-Way Stage Monitor

    15 in. Two-Way Stage Monitor

    FEATURES

    • Compact and low-profile for minimal obstruction of audience sightlines
    • 50° x 90° nominal coverage
    • Bi-amplified or full-range passive operation
    • Differential Drive® woofer with neodymium magnet for high power capacity and very light weight
    • 4" (voice coil) diameter compression driver with neodymium magnet

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Power Rating 800 W / 1600 W / 3200W
      Frequency Range 60 Hz - 20 kHz
      Dimensions
      (H x W x D) 629 mm x 432 mm x 324 mm (375 mm stage height)
      24.75 in x 17 in x 12.75 in (14.75" stage height)
      Frequency Response 70 Hz - 20 kHz
      Coverage Pattern 50° x 90° nominal
      Crossover Modes Passive / Bi-amp
      Crossover Frequency 1.1 kHz
      System Maximum SPL 127 dB SPL continuous (133 dB SPL peak)
      System Sensitivity (1w @ 1m) 98 dB SPL
      LF Driver 1 x JBL 2265H 380 mm (15 in) Differential Drive® woofer 8 Ohms
      HF Driver 1 x JBL 2453H-SL, 38 mm (1.5 in) exit compression driver, 100 mm (4 in) voice coil and neodymium magnet
      Nominal Impedance 8 ohms
      Enclosure Symmetrical stage monitor, 15/18 mm, plywood
      Finish Black DuraFlex™ finish
      Grille Powder coated, black, 16 gauge perforated steel with acoustically transparent black screen backing
      Input Connectors Neutrik® Speakon® NL-4 (x2), one on each end
      Net Weight 21 kg (46.0 lb)

    Technical specification
    • Unique ref.VRX915M-15-Two-Way-Stage-Monitor
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit