Publish your products
VRX915S - Available in White 15 in. Bass  Reflex Subwoofer
VRX915S - Available in White 15 in. Bass  Reflex Subwoofer

    VRX915S - Available in White 15 in. Bass Reflex Subwoofer

    15 in. Bass Reflex Subwoofer
    The VRX915S is a compact, high power suspendable subwoofer system containing a 2265G-1 neodymium magnet, patented Differential Drive®, 15" woofer in a front-loaded, vented enclosure.

    FEATURES

    • Integral rigging hardware for simple connection of VRX915S line-arrays and optional array frame.
    • 15 inch, 2265G-1 Differential Drive® woofer for extended low-frequency output.
    • Light and compact for versatility and easy handleability.
    • 20 mm threaded pole socket for solid, secure satellite speaker mounting.

    APPLICATIONS

    • Live performance systems.
    • Mobile and fixed DJ systems.
    • Sound system rental and tour.
    • Permanent installations.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Power Rating 800 W / 1600 W / 3200 W
      Frequency Range 35 Hz - 250 Hz (-10 dB)
      Dimensions
      (H x W x D) 496 mm x 420 mm x 597 mm
      (19.5 in x 16.5 in x 23.5 in)
      Frequency Response 40 Hz - 250 Hz (+/-3db)
      System Maximum SPL 126 dB SPL
      System Sensitivity (1w @ 1m 91 dB SPL
      LF Driver 1 x JBL 2265G-1, 250 mm (15 in) Differential Drive® woofer
      Nominal Impedance 4 Ohms
      Enclosure 15 mm - 18 mm, multi ply birch plywood
      Suspension / Mounting Top mounted M20 threaded socket for optional pole SS4-BK. Integrated flying hardware for use with array frame VRX-SMAF. 8 M10 fittings. Optional M10 eyebolt kit.
      Finish Black DuraFlex™ finish
      Grille Power coated, black, 16-gauge perforated steel with acoustically transparent black foam backing.
      Input Connectors Switchable, +1/-1 or +2/-2
      Net Weight 26.3 kg (58 lb)

    Technical specification
    • Unique ref.VRX915S-15-Bass-Reflex-Subwoofer
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit