Publish your products
VRX932LA-1 - Available in White 12 in. Two-Way Line Array  Loudspeaker System
VRX932LA-1 - Available in White 12 in. Two-Way Line Array  Loudspeaker System

    VRX932LA-1 - Available in White 12 in. Two-Way Line Array Loudspeaker System

    12 in. Two-Way Line Array Loudspeaker System
    The VRX932LA-1 is a light-weight (46 lb / 21 kg) compact 12" two-way line array speaker system designed for use in arrays of up to six units.

    FEATURES

    • JBL’s exclusive neodymium magnet Differential Drive® woofer for high-power capacity and light-weight.
    • VRX932LA-1 features 3 x 2408J Annular Ring Diaphragm HF drivers. The 2408 represents the latest in JBL Professional compression driver design.
    • Constant Curvature waveguide for unprecedented array coherence.
    • Dual angle pole socket for aiming flexibility. One or two speakers may be mounted to a 35 mm pole or tripod stand.
    • Integral rigging hardware for simple connection of enclosures and optional array frame. Arrays of up to six enclosures may be flown.
    • Array Configuration Selector permits “array shading” in passive mode.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Power Rating 800 W / 1600 W / 3200 W
      Frequency Range 57 Hz - 20 kHz (-10 dB)
      Dimensions
      (H x W x D) 343 mm x 597 mm x 376 mm
      (13.5 in x 23.5 in x 14.8 in)
      Frequency Response 75 Hz - 20 Hz (+/-3db)
      Coverage Pattern 100 x 15 nominal
      Crossover Modes Bi-amp / passive, externally switchable
      Crossover Frequency 132 dB SPL peak 1.2 kHz
      System Maximum SPL Passive: 130 dB SPL peak , Bi-amp LF: 130 dB SPL peak
      System Sensitivity (1w @ 1m Passive: 95 dB SPL
      Bi-amp LF: 95 dB SPL
      Bi-amp HF: 114 dB SPL
      LF Driver 1 x JBL 2262H 305 mm (12 in) Differential Drive® woofer with 
      neodymium magnet, dual voice-coils, and dual magnetic gaps.
      HF Driver 3 x JBL 2408J, 38 mm (1.5 in) voice-coil, neodymium 
      compression driver
      Nominal Impedance Passive: 8 ohm 
      Bi-amp LF: 8 ohm
      Bi-amp HF: 8 ohm
      Enclosure 18 mm, 11-ply birch plywood
      Suspension / Mounting Optional VRX932LA-AF line array frame kit
      Finish Black DuraFlex™ finish
      Grille Power coated, black, 16-guage perforated steel with acoustically transparent foam
      Input Connectors Neutrik® Speakon® NL-4 (x2)
      Net Weight 21 kg (46 lb)
      Optional Accessories VRX932LA-AF: Suspension array frame 
      SS2-BK: Tripod speaker stand 
      SS3-BK: Satellite speaker pole,
      41 in (1041 mm) 
      SS4-BK: Adjustable satellite speaker pole to be used with the SRX718S only

    Technical specification
    • Unique ref.VRX932LA-1-12-Two-Way-Line-Array-Loudspeaker-System
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit