제품 게시
Facet mineral wallpanel
3DWalldecor

Facet mineral wallpanel

Three-dimensional interior wall panels made from reinforced industrial gypsum. These easy-to-install tiles have a seamless surface and a perfect automatic pattern repeat, and can be painted in any colour. Relatively light weight due to hollow backside composition and still very strong due to glass fiber reinforcement. 3DWalldecor mineral composite panels are not only impact-proof but also fully fire resistant with no smoke development and zero flame spread rating. Next to that these panels will not expand, shrink, or yellow over time.
기술 사양
  • 특징 참조facet_wallpanel
  • 제품군Wall Decor
  • 제품분류Porclain
  • 유형개체 (단일 개체)
  • 게시일2012-11-01
  • 에디션 넘버1
  • 높이(mm)500
  • 너비(mm)500
  • 깊이(mm)30
관련성
  • 주 재료자기
  • 설계국가네덜란드
  • 제조국가네덜란드
분류
  • BIMobject 카테고리벽 - 벽 마감
  • IFC 분류벽
  • UNSPSC 이름Wallplates
  • UNSPSC 코드39121704
  • OmniClass 번호23-15 15 29
  • OmniClass 제목Acoustical Wall Finishes