제품 게시
Circuit breaker enclosure XT4ENCL250J,XT4ENCL250CS
ABB

Circuit breaker enclosure XT4ENCL250J,XT4ENCL250CS

The new ABB enclosed circuit breakers come with expertise built in. They contain all of ABB’s high performance breaker technology, all housed in a convenient enclosure. That makes it easier to satisfy customer demands, from project specification right through to project delivery. The SACE Tmax XT and SACE FORMULA A2 enclosed circuit breakers are suitable for a wide range of applications and locations. They’re 100% UL certified and are available in configurations ranging from 15 to 1200A. And with ABB’s user-friendly empower software tool, ordering and configuration are simple. The new SACE Tmax XT and SACE FORMULA A2 enclosed circuit breakers. Expertise enclosed, for your convenience.
기술 사양
  • 특징 참조Circuitbreakerenclosure-XT4ENCL250J-XT4ENCL250CS
  • 유형조립식 (다중 개체)
  • 게시일2023-02-22
  • 에디션 넘버1
관련성
  • 주 재료
분류
  • BIMobject 카테고리전기 - 전기 설비
  • IFC 분류전기 소자
  • UNSPSC 이름Molded case circuit breakers
  • UNSPSC 코드39121616
  • Uniclass 2015 코드Pr_75_51_17_75
  • Uniclass 2015 설명Safety limit switches
  • OmniClass 번호23-35 29 17
  • OmniClass 제목Molded Case Circuit Breakers