제품 게시
Video Indoor station 4.3
ABB

Video Indoor station 4.3

Meet our latest additions to the ABB-Welcome portfolio, the Video Indoor Station 4.3" and Video Indoor Station 4.3" Handset. These state-of-the-art video intercoms are designed to meet the needs of a variety of residential buildings, from single-family homes to large apartment complexes.
Take your door communication to the next level of versatility and convenience with our latest video indoor stations.

사양
  • 2TMA200050W0011

    2TMA220051W0003

    2TMA220051W0004

    2TMA220051W0005

    2TMA220051W0001

    2TMA220051W0002

기술 사양
  • 특징 참조video-indoor-station-43
  • 제품군Welcome
  • 제품분류Video indoor Stations
  • 유형개체 (단일 개체)
  • 게시일2025-07-24
  • 에디션 넘버1
  • 높이(mm)22.5
  • 너비(mm)152
  • 깊이(mm)124
관련성
  • 순 중량(Kg)0.25
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • ETIM 코드EC000779
  • ETIM 이름Indoor station door communication