제품 게시
Aliro - 3-Function Shower Set
Aliro - 3-Function Shower Set
Aliro - 3-Function Shower Set
Aliro - 3-Function Shower Set
Aliro - 3-Function Shower Set
    ABI Interiors

    Aliro - 3-Function Shower Set

    Our elegant Aliro Accessible 3-Function Hand Shower Set includes a handheld shower, shower hose, and BP with an internal dual-check valve. The hand shower set features a lightweight handheld shower head with easy-twist functionality that provides a precise and consistent water flow.

    사양
    • COUNTRY   SKU        COLOUR
      AU 15624 Brushed Brass
      AU 15625 Brushed Copper
      AU 15626 Brushed Gunmetal
      AU 15627 Stainless Steel
    기술 사양
    • 특징 참조Aliro-3-Function-Shower-Set
    • 제품군Shower Sets
    • 제품분류Aliro
    • 유형조립식 (다중 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)991
    • 너비(mm)135
    • 깊이(mm)107
    관련성
    • 주 재료Stainless steel 316
    • 부 재료ABS
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.01
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • OmniClass 번호23-31 17 19
    • OmniClass 제목Shower Head Fixtures