제품 게시
Aliro - Accessible Back To Wall Toilet Suite
Aliro - Accessible Back To Wall Toilet Suite
    ABI Interiors

    Aliro - Accessible Back To Wall Toilet Suite

    Our Aliro Accessible Back-to-Wall Toilet Suite is constructed from glazed porcelain with a plastic seat that ensures comfort. It has been designed to be paired with our Aliro Accessible Backrest.

    The back-to-wall configuration conceals the waste pipe for a tidier look.

    사양
    • COUNTRY  SKU        COLOUR    ITEM            
      AU 15315 White Cistern
      AU 15316 Grey Pan
      AU15317WhiteToilet Suite
    기술 사양
    • 특징 참조Aliro-Accessible-Back-To-Wall-Toilet-Suite
    • 제품군Toilets
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)884
    • 너비(mm)354
    • 깊이(mm)801
    관련성
    • 주 재료자기
    • 부 재료PE/PP
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)65.9
    분류
    • BIMobject 카테고리위생 - 화장실
    • IFC 분류위생 터미널
    • Uniclass 2015 코드SL_35_80_89
    • Uniclass 2015 설명Toilets
    • OmniClass 번호23-25 45 11 25 21
    • OmniClass 제목Physically Challenged Toilets