제품 게시
Aliro - Accessible Backrest
Aliro - Accessible Backrest
Aliro - Accessible Backrest
Aliro - Accessible Backrest
Aliro - Accessible Backrest
    ABI Interiors

    Aliro - Accessible Backrest

    Our wall-mounted Aliro Accessible Backrest has been specifically designed to be compatible with the Aliro Back-to-Wall Toilet Suite. It has a highly durable, anti-corrosive 316 stainless steel rail and an ethylene vinyl acetate pillow.

    사양
    • COUNTRY       SKU        COLOUR
      AU 15311 Brushed Brass
      AU 15312 Brushed Copper
      AU 15314 Stainless Steel
      AU 15313 Brushed Gunmetal
    기술 사양
    • 특징 참조Aliro-Accessible-Backrest
    • 제품군Accessories
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)221
    • 너비(mm)493
    • 깊이(mm)374
    관련성
    • 주 재료Stainless steel 316
    • 부 재료Vinyl
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)4.6
    분류
    • BIMobject 카테고리위생 - 변기 액세서리
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Ss_40_15_90
    • Uniclass 2015 설명Toilet systems
    • OmniClass 번호23-25 45 11 25 13
    • OmniClass 제목Physically Challenged Toilet Frames