제품 게시
Aliro - Accessible Basin Mixer
Aliro - Accessible Basin Mixer
Aliro - Accessible Basin Mixer
Aliro - Accessible Basin Mixer
Aliro - Accessible Basin Mixer
    ABI Interiors

    Aliro - Accessible Basin Mixer

    Easily operated via a lever handle, our aesthetically pleasing Aliro Accessible Basin Mixer has a slim-framed spout and is constructed from highly durable, anti-corrosive 316 stainless steel. This stylish and functional basin mixer is designed to pair with our Aliro Accessible Basin.

    사양
    • COUNTRY      SKU       COLOUR
      AU 14682 Brushed Copper
      AU 14683 Brushed Gunmetal
      AU 14684 Stainless Steel
      AU 14681 Brushed Brass
    기술 사양
    • 특징 참조Aliro-Accessible-Basin-Mixer
    • 제품군Basin Mixers
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)193
    • 너비(mm)50
    • 깊이(mm)170
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.99
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_87_98
    • Uniclass 2015 설명Washbasin taps
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets