제품 게시
Aliro - Accessible Minimal Mixer
Aliro - Accessible Minimal Mixer
Aliro - Accessible Minimal Mixer
Aliro - Accessible Minimal Mixer
Aliro - Accessible Minimal Mixer
    ABI Interiors

    Aliro - Accessible Minimal Mixer

    Our Aliro Accessible Minimal Mixer is both aesthetically pleasing and easy to operate thanks to an extended handle length. It is constructed from 316 stainless steel, known for its impressive durability. Due to its anti-corrosive qualities, it is also suitable for external environments. This mixer has been designed to align with our Aliro Accessible range.

    사양
    • COUNTRY      SKU       COLOUR
      AU 14778 Brushed Brass
      AU 14779 Brushed Copper
      AU 14780 Brushed Gunmetal
      AU 14781 Stainless Steel
    기술 사양
    • 특징 참조Aliro-Accessible-Minimal-Mixer
    • 제품군Minimal Mixers
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)102
    • 너비(mm)62
    • 깊이(mm)71
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.01
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_87_98
    • Uniclass 2015 설명Washbasin taps
    • OmniClass 번호23-31 11 15 15
    • OmniClass 제목Shower Cartridge Faucets